Njord BR (Bend Restrictor)

Njord BR (Bend Restrictor)

Njord BR's are used to protect flexible pipelines from over bending and buckling during their installation or operation phase where static loads are generated.

Key Features

Guaranteed design

Maintains the manufacturers recommended minimum bend radius (MBR) during the life of the project

High performance

Provides a suitable load path from tubular to fixed structures

Reduces point loading

Reduces point loading at the termination to an acceptable level

Easy installation

Split design allows installation of the restrictor after pipe termination

Key Applications

Subsea riser

Flowlines

Flexible pipes

Umbilicals

Gallery

View Njord BR's during manufacturing, installation, operation

product sheet
Subsea - Bend Control

Njord BR (Bend Restrictor)


Similar products

Other Trelleborg Offshore products in Subsea Bend Control