Njord RC (Riser Clamp)

Njord RC (Riser Clamp)

Njord RCs or guides are well suited when a cable or pipeline is required to run up the side of a platform.

Corrosion resistant

The corrosion resistant piggyback, Kevlar straps and alloy tensioning assemblies guarantee a firm grip and long operational life.

Adaptable designs

The location and fixing geometry of each clamp may vary considerably due to the complexity of a platform structure and the exact geometric shape can be achieved for each location. 

Retro-fit

The riser clamp can be installed onto the side of existing platforms or structures with the base section being installed first and the riser and retaining cap later.

Key Applications

Riser

Umbilical

Cable

Pipeline

Gallery

View Njord RCs

Similar Products

Other Trelleborg Offshore products in the Subsea Clamping