Njord Clamp

Njord Clamp

A pipeline laying operation may have a requirement to simultaneously lay a small diameter service line or umbilical. During the installation, to ensure that the secondary lines are adequately supported between surface and seabed, they may be attached to the main pipeline using a clamp arrangement. 

4Items
Trelleborg
Njord TC (Tether Clamp)
  • High axial loads
  • Full cathodic protection
  • High tether loads
Read more

Trelleborg
Njord RC (Riser Clamp)
  • Durable
  • Retro-fit installation
  • Large load carrying capability
Read more

Trelleborg
Njord TB (Tether Base)
  • Manufactured from steel or concrete
  • Corrosion protection
  • Ease of installation
Read more

Pigggyback System, Trelleborg Offshore, Clamping Solutions
Njord APBS (Piggyback System)
  • Durable, tough and light weight
  • Excellent impact and abrasion resistance
  • Minimal creep and deformation
Read more