Njord Trimlok and Njord Trimsyn

Njord Trimlok and Trimsyn

Manufactured using high performance syntactic foam, Njord Trimsyn syntactic floats are simple to attach. To streamline the attachment of Njord Trimsyn floats, we developed the Njord Trimlok umbilical clamp. Molded in a marine grade polyurethane elastomer, the clamp is sized to fit around a cable or umbilical providing positive grip without damaging the structure of the umbilical.

Positive connection

A large eyebolt swivel assembly allows the Njord Trimlok™ to remain attached to the float by means of a karabiner and pendant wire.

Easy identification

A color coded sealing plug provides easy identification of operating depth.

Key Applications

Umbilical

ROV trim buoyancy

Gallery

View Njord Trimsyn and Njord Trimlok

product sheet
Trimsyn, Trimlok, Buoyancy, Trelleborg Offshore

Njord Trimsyn & Njord Trimlok