Njord RT (Riser Tower)

Njord RT (Riser Tower)

Njord RT Buoyancy is supplied at specific locations or along the full length of the riser. The buoyancy accommodates both hydrostatic and uniaxial compression loads, temperature profile and all requirements from installation to decommissioning.

Design

Can be designed to transfer buoyancy into a single thrust plate

Longevity

Proven, maintenance free syntactic foam systems available with 30+ year track record.

No steel tanks

Syntactic foam elements can also be used in place of top tower buoyancy, removing the need for a fabricated compartmentalized steel tanks.

Key Applications

Riser

Gallery

View Njord RT Buoyancy