Njord MB (Modular Buoyancy)

Njord MB (Modular Buoyancy)

Njord MBs are suitable for mooring, weight compensation and installation of subsea equipment. The buoy flotation core varies in density and performance to suit each individual project water depth.

Risk elimination

Each module interlocks via male and female spigots thus eliminating the risk of the modules rotating.

Robust

The polyethylene skin gives the modular subsea buoys a tough exterior that protects the buoyancy core during handling and deployment.

Flexible

The modular nature of the design allows the net buoyancy to be adjusted to suit each individual application.

Visible

The bright yellow finish and the highly reflective tape guarantees that the buoys are easy to spot in the ocean.

Key Applications

Mooring of offshore vessels

Weight compensation of subsea structures

Offshore installation

Gallery

View Njord MBs