Vor MBW (Multiple Ballast Weight)

Vor MBW (Multiple Ballast Weight)

Improving safety for cable handling is one of the ways Trelleborg Offshore performs at every level to ensure we protect people, the environment and infrastructure investments. The Vor MBW Assembly provides a secure and easy to handle ballast for attachment to lead-in cables.

Integral design

Integral bend stiffeners ensure load is spread over the length of the unit.

Typical ballast weights

75 kg, 100 kg and 150 kg, although ballast weights can be tailored to requirements.

Key Applications

Seismic survey lead-in cables

Gallery

View Vor MBW

product sheet
Helical Rod System

Vor Towing

Similar Products

Other Trelleborg Offshore products in Towing Attachments and Ancillaries