Vor CM (Connector Mounting)

Vor CM (Connector Mouting)

Trelleborg Offshore’s towing attachments help protect the seismic survey cables from over bending and increase the local stiffness of cables at the attachment point. The Connector Mounted Assembly is designed for mounting onto the Lead-in or Streamer Connector to meet the different protection requirements.

Integrated design

Internal clamp profile to suite termination

Full load capacity

Full cable strength attachment point

Tailored design

Bends stiffeners sized to suit the cable that they are protecting

Key Applications

Seismic survey towed cables

Lead-in connector

Streamer connector

Gallery

View Vor CM

product sheet
Helical Rod System

Vor Towing

Similar Products

Other Trelleborg Offshore products in Towing Attachments and Ancillaries