Vor Stiffener S (Split)

Vor Stiffener S (Split)

A Vor Stiffener S is fully split to allow bolt on installation and was developed to cater to installation after a termination has taken place. It ensures improved resistance to general wear and tear in offshore operations and has great fatigue properties.

Easy installation

Split design allows for installation after the cable has been terminated.

Guaranteed design

Maintain Minimum Bend Radius Design (MBR) during the life of the project

High performance

Suitable Load Path from tubular to fixed structure

Reduce loading

Reduce point loading at the termination to an acceptable level

Key Applications

Cable

Hoses

Gallery

View Vor Stiffener S during manufacturing, installation, operation

product sheet
air Hose Bend stiffener, Bend Control Solutions, Subsea Bend Control, trelleborg Offshore

Vor BS (Bend Stiffener)

Similar Products

Other Trelleborg Offshore products in the Seismic Bend Control Solutions