Vor Stiffener D (Dynamic)

Vor Stiffener DBS (Dynamic Bend Stiffener)

A Vor Stiffener DBS is a fully engineered solution to protect cables and hoses in demanding applications where a long service life is required. The Vor Stiffener DBS protects the cables or hoses and the added local stiffness limits bending stresses and curvature.

Easy installation

Simple attachment method, terminations designed to suit customer interface

Guaranteed design

Maintain Minimum Bend Radius Design (MBR) during the life of the project

High Performance

Suitable Load Path from tubular to fixed structure

Reduce loading

Reduce point loading at the termination to an acceptable level

Key Applications

Cable

Hoses

Gallery

View Vor Stiffener AH

product sheet
air Hose Bend stiffener, Bend Control Solutions, Subsea Bend Control, trelleborg Offshore

Vor BS (Bend Stiffener)

Similar Products

Other Trelleborg Offshore products in Seismic Bend Control