Vor AHS (Air Hose Stiffener)

Vor AHS (Air Hose Stiffener)

The Vor AHS is designed to interface with the gun housing and has a smooth outer profile that provides additional stiffness and protection at the rigid interface.

Easy installation

Simple attachment method, no termination machining required

Guaranteed design

Maintain Minimum Bend Radius Design (MBR) during the life of the project

High performance

Suitable load path from tubular to fixed structure

Reduce loading

Reduce point loading at the termination to an acceptable level

Key Applications

To meet the sector’s exacting needs, we have a range of cutting-edge solutions for a variety of applications.

Hoses

Gallery

View Vor DS

product sheet
air Hose Bend stiffener, Bend Control Solutions, Subsea Bend Control, trelleborg Offshore

Vor BS (Bend Stiffener)

Similar Products

Other Trelleborg Offshore products in the Seismic Bend Control Solutions