Seismic Operations, Protected by Vor

Seismic solutions, powered by Vor - The Wise Choice

The problems posed in protecting precious equipment in the seismic industry demand only the smartest answers. Vor by Trelleborg is a unique series of polymer solutions engineered with care to provide the most intelligent ways to ensure that your operations are not interrupted by equipment failures.

Vor Stiffener

Where any flexible tubular connects to a structure, normal movement during operation or forces incurred during installation can cause catastrophic failure of the tubular at the termination point. Our Seismic Bend control solutions reduce this damage.

Vor Cumberland

Seismic towed arrays are carefully designed to maximize survey efficiency. To enable the towed array to be set up correctly, it is necessary to attach various buoys, cross chains etc. To ensure the integrity of the towed array, these connection points must provide a secure and safe method of attachment.

Vor Towing

Seismic towed arrays undergo significant loading during operation. The towing forces from the vessel combine with drag from the sea and lateral loads from diverter and cross chains. These complex loads need to be correctly controlled to ensure that the seismic array operates correctly.