Magni RS (Riser Shim)

Magni RS (Riser Shim)

Magni RS' support bare joints in critical areas of the riser joint. They are installed at intervals on the riser joint and constructed to the same external configuration as the buoyancy, facilitating the stacking of bare joints. 

Custom Molded

Can be manufactured in a variety of sizes depending on requirements for riser application. 

Key Applications

Riser joint

Gallery

View Magni RS