Magni Solutions

Magni Solutions

Magni Solutions are designed to complement Magni Buoyancy so that there is a comprehensive level of support while ensuring seamless installation of riser systems.

7Items
Trelleborg
Magni G (Grommet)
  • Centralizing of lines
  • Improved containment
  • Does not add to external profile
Read more

Attachment Hardware, Riser Ancillaries, Trelleborg Offshore
Magni RH (Replacement Hardware)
  • Increased product lifetime
  • More robust
  • Secondary retention for the security of elements
Read more

Riser Guard, Riser Protection, Trelleborg Offshore
Magni RG (RiserGuard)
  • Complete protection of bare riser joint and external lines
  • Same geometry as buoyancy
  • Abrasion resistant
Read more

Trelleborg
Magni SW (Storage Wedges)
  • Allows stacking of risers
  • Reduces storage space
  • Safe storage
Read more

Trelleborg
Magni RS (Riser Shim)
  • Economic protective cover
  • Same OD & geometry as buoyancy
  • Impact resistant
Read more

Stop Collars are used to firmly hold the buoyancy elements in position axially on the riser joint.
Magni SC (Stop Collar)
  • Can be applied to any riser design
  • Multi-segment design for ease of installation
  • Advanced spray on liner for increased friction
Read more

Riser Guard provides complete protection of bare riser joints and external lines during handling, storage, and drilling operations.
Magni SRG (Stackable RiserGuard)
  • Complete protection of bare riser joint and external lines
  • Same outer diameter & geometry as buoyancy
  • Stackable
Read more