Magni DRBM (Drill Riser Buoyancy Module)

Magni DRBM (Drill Riser Buoyancy Module)

Magni DRBMs are fitted along the length of the riser to reduce the weight of a drilling riser to a manageable level. Reducing this weight is critical in expanding exploration and resource recovery for ultra deepwater fields.

Depth range

Module densities provide uplift for riser in saltwater depths up to 12,000 ft.

Syntactic foam core

Low density syntactic foam comprised of a combination of hollow composite microspheres and macrospheres to provide uplift.

Molded recesses

Design includes recesses to accommodate fastening hardware and auxiliary lines of drill risers.

Fiberglass exterior skin

Tough exterior skin provides excellent abrasion and impact resistance to avoid damage in handling and installation.

Key Applications

Drill riser

Gallery

View Magni DRBMs during design, storage, manufacturing, and installations

Technical specifications

As an aid to drilling operations and to ensure installation at the correct depth, each buoyancy module is color coded according to the chart below. Both ends are painted and a matching color identification label is attached to the side of each module.

Depth Range (ft) Color

0 to 2,000

Green

2,001 to 3,000

Blue

3,001 to 4,000

Yellow

4,001 to 5,000

Orange

5,001 to 6,000

Black

6,001 to 7,000

Red

7,001 to 8,000

Purple

8,001 to 9,000

Brown

9,001 to 10,000

Grey

10,001 to 11,000

Lt Blue

11,001 to 12,000

Tan

product sheet
drill riser buoyancy

Magni DRBM


Learn more about how we solve your challenges

Similar Products

Other Trelleborg Offshore products in Towing Attachments and Ancillaries