Protecting vital equipment in the drilling industry, such as ensuring buoyancy of the drill riser, demands engineering of exceptional strength and stability. Magni by Trelleborg is a unique series of polymer solutions engineered with the extraordinary resilience required to protect drilling and downhole equipment in the most demanding and remote conditions on earth.
The drill riser provides a conduit for the drill string and drilling fluids from the ocean floor to the rig. This has significant weight which must be supported by its own structure and ultimately by the drilling vessel. In order to reduce this weight in water to a more manageable amount, discrete buoyancy units are fitted along the length of the riser.
Trelleborg’s Crushable Foam Wrap (CFW) is designed to be installed around the inner drill casing which is then immersed within the annulus fluid.
Magni Solutions are designed to complement Magni Buoyancy so that there is a comprehensive level of support while ensuring seamless installation of riser systems.