Vikodeck® is made from Trelleborg’s Firestop rubber material which is fire resistant and withstands extreme high temperature and severe erosion. It protects people, surfaces, and vital equipment during exposure to hydrogen, jet-fire, and cellulose fire. It can also protect in missile hang-fire situations or be used as surface protection in other demanding environments.
In addition to existing fire properties, Vikodeck® has good impact resistance and is capable of withstanding heavy loads. It provides significant sound attenuation and damping, and has good resistance against ozone, UV-light, and process liquids.
Vikodeck® is water repellent, flexible, minimizes corrosion, and reduces the effect of an impact, minimizing wear on the area protected.
Vikodeck® can be applied to any surface, flooring, walls, or roofing. It is mounted with a chemical or mechanical bond.
Type | Properties | Usage | Tested | Certified |
---|---|---|---|---|
Vikodeck® HF (Hydrocarbon Fires) |
Passive fire protection that isolates according to certified hydrocarbon fireproofing requirements |
Oil & gas installations |
Material qualification report |
DNV-GL certificate TAF00000WY |
Vikodeck® JF (Jet Fires) |
Passive fire protection that protects and insulate in a possible Jet fire scenario | Oil & gas installations Marine & land industry Defense Construction |
Material qualification report |
Material certified |
Vikodeck® Shield | Passive fire protection that protects a structure behind a firing launch site from hang fire and normal launches | Defense | Material qualification report NSM Blast Deflector RMN LCS test Hang fire restrain test from a RGM-84 harpoon missile booster motor directly on Vikodeck™ Restrained firing test NSM blast protection Explosion testing |
Material certified |
Vikodeck® L (Laydown) |
Vikodeck® matting in areas that needs sound, impact, weather or tear protection. Can be delivered with or without fire retardant properties. | Oil & gas installations Marine & land industry Defense Construction |
Material qualification report. Impact tested Noise dampening test Friction tested |
Material certified |
Class A Fire Ratings, Cellulose fires and other fire classes. | Passive fire protection that isolates according to certified fireproofing requirements | Oil & gas installations Marine & land industry Defense Construction |
Contact Trelleborg Offshore to find project-specific products |
Quick and easy installation
Fire resistance
Withstands extreme temperatures
Can be applied to any surface
Decks
Interior floors and walls
Exterior floors and walls