Odin PPS (Pipe Penetration Seals) are flexible seals made of tough and durable material. Odin PPS protects the pipe at the penetration location and allows movement of the pipe during operation. Odin PPS can be delivered in a variety of shapes, sizes, and fire classes.
Odin PPS is approved by Lloyds and DNV GL and has a high resistance for blast, impact, jet fire, UV, ozone, and seawater.
Odin PPS can be tailor-made to fit any single bulkhead penetration and can easily be adapted to pipes that are not in the center of the bulkhead penetration and bends.
Lloyds and DNV GL Certified
High impact resistance
Fire, mechanical and wear protection
Can be tailor-made to fit
Topside piping
Onshore piping
Deck penetrations
Valve protection