Where cold spots occur in areas such as flanges, terminations or connections, subsea insulation covers are required. Vikotherm® IC (Insulation Covers) are engineered using materials from our well established and qualified Vikotherm® thermal insulation range.
Vikotherm® IC can be tailored to meet almost any size or requirement necessary to satisfy the needs of the project, and can accommodate all combinations of temperature and water depth encountered in today’s offshore environment.
Designed for topside, subsea installation by ROV, or by a diver. Vikotherm® IC can be target submerged weight controlled achieved by combination of materials, adding ballast or buoyancy where required.
Tailored design
Suitable for high-temperature applications
Range of installation methods
Submerged weight control
Flowline end termination point
Riser termination point
Connections along a rigid or flexible pipeline
Proprietary connection systems