Njord BS' are used to protect flexible pipelines from over bending at the termination point. Manufactured from an elastomeric material, Njord BS is suited to the constant wave and current-induced motion of dynamic installations, and can also be used for static applications.
The conical shape of Njord BS provides gradual increases in the overall stiffness of the tubular, in order to prevent over bending at the termination point.
Benefits
Guaranteed design
High performance
Reduces point loading
Application
Subsea riser
Flowlines
Flexible pipes
Umbilicals

Njord BS' are used to protect flexible pipelines from over bending at the termination point. Njord BS is suited to the constant wave and current induced motion of dynamic installations but can also be used for static applications.

Njord BS' are used to protect flexible pipelines from over bending at the termination point. Njord BS is suited to the constant wave and current-induced motion of dynamic installations but can also be used for static applications.

Njord BS' are used to protect flexible pipelines from over bending at the termination point. Njord BS is suited to the constant wave and current-induced motion of dynamic installations but can also be used for static applications.

Njord BS' are used to protect flexible pipelines from over bending at the termination point. Njord BS is suited to the constant wave and current-induced motion of dynamic installations but can also be used for static applications.