When a flexible pipeline, umbilical or cable connects to a rigid structure, normal movement during operation or forces incurred during installation and retrieval, can cause damage and failure at the connection point. A bend restrictor controls the bending of the flexible pipeline, umbilical or cable to prevent damage from occurring.
Njord BR (Bend Restrictor) has been designed to protect flexible pipelines, umbilicals and cables from over bending and buckling during their installation or operation. The system comprises of a number of interlocking elements that form a semi-rigid curved structure, engineered to inhibit bending beyond a designated minimum bending radius (MBR) at a specified design load in static and quasi-dynamic
applications, on any diameter subsea cable, umbilical, riser or flowline.
The Njord BR two-piece, polymeric, split design is attached to the pipeline or cable during deployment, improving installation efficiencies
without compromising on joint integrity or cascade failure risks between parts. Typically deployed at pipeline end terminations (PLETs) and wellhead connectors, Njord BRs can be supplied with specific end terminations to allow for easy mating to any rigid structure that needs to protect its flexible pipeline, umbilical or cable from overbending, for
example tether clamps.
Njord BRs are available as both a standardized product for a wide range of common diameters, loads and MBRs, reducing lead time and increasing installation efficiencies, and alternatively as a fully bespoke solution allowing design customization of a wide range of features, providing a custom approach for your specific application.
Protection from over bending and buckling
Provides a suitable load path from flexible to fixed
structures
Standardized and bespoke custom design options
available
API 17L certified material
Reduced mass per meter
Marine grade polymers and corrosion resistance
Subsea flexible pipelines, umbilicals and cables
SURF protection at end terminations
Flexible risers and jumpers
Steel tube and thermoplastic umbilicals
Thermoplastic composite risers
Flowlines
Fiber optic cables and communications