Ocean currents increase the chance of abrasion damage of supported lines within tubes. Njord C allows any flexible or rigid line, or multiple lines, to be centered in an I-tube, J-tube, tunnel, or larger diameter pipe.
Njord C prevents the supported line from touching the inside of the tube into which they are being pulled, preventing abrasion damage.Njord C is Installed onto the cable or pipe prior to deployment and pulled in as one unit. Their low coefficient results in reduced installation loads when the line is being pulled in.
Benefits
Supported line abrasion protection
Reduced pull in loads
Non-corrosive material
Application
Cable
Umbilical
Pipeline
Combinations of cables, umbilicals, and pipelines