Typically used for floating offshore wind turbines, Njord TC is attached to a subsea cable or umbilical, allowing it to be secured to the seabed. This is often done by means of a steel tether clamp, tether systems, and a seabed anchor.
Njord TCs are designed to withstand high differential axial loads on the cables, together with high tether loads to the anchor, while coping with all the usual challenges of clamping onto flexible structures.
End interfaces are available to attach to bend restrictors and bellmouths for advance bend protection.
Njord TC incorporates a unique swivel design, which permits 360-degree rotation, thereby eliminating torsional loads on the riser, umbilical, or cable.
An addition tether can be supplied on request.
Withstands high axial loads
Withstands high tether loads
Provides bend protection
360-degree rotation
Compatible with bend restrictors and bellmouths for advanced bend protection
Offshore wind subsea cables