Manufactured using high-performance syntactic foam, Njord Trimsyn syntactic floats are simple to attach with a positive connection. A color-coded sealing plug provides easy identification of operating depth.
To streamline the attachment of Njord Trimsyn floats, Njord Trimlok umbilical clamp was developed. Molded-in a marine-grade polyurethane elastomer, the Njord Trimlock clamp is sized to fit around a cable or umbilical providing a positive grip without damaging the structure of the umbilical. A large eyebolt swivel assembly allows the Njord Trimlok to remain attached to the float using a karabiner and pendant wire.
Njord Trimsyn syntactic floats and Njord Trimlok attachments are safe, efficient, and easy to use. As the product is off the shelf, stock orders and delivery are quick and easy.
Type - depth |
Buoyancy (KG) |
Weight in air (KG) |
Height (mm) |
Diameter (mm) |
Bore (mm) |
MTS-000 |
13.50 | 3.90 | 340 | 300 | 18 |
MTS-1000 | 7.40 | 10.20 | 340 | 300 | 18 |
MTS-2000 | 7.10 | 10.80 | 340 | 300 | 18 |
MTS-3000 | 5.40 | 12.20 | 340 | 300 | 18 |
MTS-4000 | 5.30 | 12.40 | 340 | 300 | 18 |
MTS-6000 | 5.00 | 12.70 | 340 | 300 | 18 |
TS1-000 | 21.70 | 5.60 | 400 | 350 | 40 |
TS1-1000 | 12.40 | 15.50 | 400 | 350 | 40 |
TS1-2000 | 11.90 | 16.20 | 400 | 350 | 40 |
TS1-3000 | 8.70 | 19.10 | 400 | 350 | 40 |
TS1-4000 | 8.40 | 19.40 | 400 | 350 | 40 |
TS1-6000 | 8.00 | 19.80 | 400 | 350 | 40 |
TS2-000 | 39.80 | 9.00 | 485 | 430 | 40 |
TS2-1000 | 22.90 | 27.10 | 485 | 430 | 40 |
TS2-2000 | 22.00 | 28.30 | 485 | 430 | 40 |
TS2-3000 | 15.80 | 33.90 | 485 | 430 | 40 |
TS2-4000 | 15.40 | 34.40 | 485 | 430 | 40 |
TS2-6000 | 14.50 | 35.20 | 485 | 430 | 40 |
TS3-000 | 84.40 | 17.50 | 650 | 526 | 40 |
TS3-1000 | 49.80 | 54.90 | 650 | 526 | 40 |
TS3-2000 | 48.50 | 57.00 | 650 | 526 | 40 |
TS3-3000 | 33.40 | 70.40 | 650 | 526 | 40 |
TS3-4000 | 32.50 | 71.40 | 650 | 526 | 40 |
TS3-6000 | 30.70 | 73.20 | 650 | 526 | 40 |
Positive connection
Easy identification of operating depth
Safe, efficient and easy to use
Umbilical
ROV trim buoyancy