Njord MBs are used for short term applications, such as weight compensation while installing many types of subsea equipment as well as providing permanent buoyancy to mooring chains, jacket leg platforms, and flowline buckling mitigation systems.
The Njord MBs have a modular design allowing the net buoyancy to be configured to meet all water depth and upthrust requirements. Each module has an engineered structural core, ensuring maintenance-free performance throughout the design life. The interlocking male and female spigots eliminate the risk of the modules rotating when in use.
They have a polyethylene skin that gives the modular subsea buoys a tough exterior which protects the buoyancy core during handling and deployment. The Njord MB has a bright yellow finish and the highly reflective tape, which guarantees that the buoys are easy to spot in the ocean.
Eliminates risk of rotation
Robust exterior
Maintenance-free performance
Highly visible
Subsea structure buoyancy
Weight compensation of subsea equipment
Offshore installation


Buoyancy


Buoyancy