The Vor MBW (Multiple Ballast Weight) provides a secure and easy to handle ballast for attachment to lead-in cables.
Vor MBW incorporates integral bend stiffeners that ensure the load is spread over the length of the unit. The typical ballast weights are
75 kg, 100 kg, and 150 kg, although ballast weights can be tailored to meet specific project requirements.
Benefits
Integral design
Range of ballast weights
Ensures load is evenly spread
Application
Seismic survey lead-in cables