Vor AHS (Air Hose Stiffener) is designed to interface with the gun housing and has a smooth outer profile that provides additional stiffness and protection at the rigid interface.
Vor AHS has an easy installation method, with a simple attachment, no termination machining is required.
Vor AHS maintains its Minimum Bend Radius (MBR) design during the life of the project. It has a suitable load path from tubular to a fixed structure. and a reduced point loading at the termination to an acceptable level.
Benefits
Easy installation
Guaranteed design
High performance
Reduce loading
Application
Hoses