Vor SB (Super Boot) is generally used on a seismic lead-in cables that must be linked at intervals to a parallel tow wire. Vor SB can also be used for the protection of cables when floats are attached at certain points along a heavy tow cable.
Vor SB has an integrated friction grip clamp and bend stiffeners to control cable curvature.
Benefits
Curvature cable control
Cable protection against over bending
Protection from chafing
Application
Seismic survey towed cables
Lead-in cable