Vor CS (Cumberland Slider) stabilizes large multi-cable towed array systems during turning and alignment maneuvers.
Vor CS is safe and easy to install with easy movement over cables with clearance bore.
Vor CS supports the array through a turn, sliding support allows the array to turn without overloading individual lines.
Benefits
Safe and easy installation
Supports array through a turn
Provides cable protection under sliding conditions
Application
Seismic survey towed cables
Ocean bottom cable systems
Lean-in cables
Gun umbilicals