Pipelines and cables are subjected to forces during their installation and operation in a subsea environment. Forces from such things as surrounding sea conditions, temperature changes, production fluid flow variances can create motions and vibrations in the pipelines and cables that potentially result in possible damage and premature fatigue if not understood and managed effectively. Understanding what is happening to a pipeline over a longer period of time than a standard ROV snapshot inspection, supports accurate long-term decision making.
The Mimir MC (Motion Clamp) is designed to provide continuous monitoring and recording of pipeline motion data on battery power alone, through a state-of-the-art multi-sensor array. Mimir MC has been engineered to be a simple, independent, self-contained solution, for deployment along the pipeline. Capable of operating at depths of up to 3,000 msw, Mimir MC provides an effective solution for continual monitoring of pipelines in deeper waters, as opposed to sporadic inspection in environments where regular ROV deployment is more complex.
Mimir MC is supported by access to e-learning, product documentation and installation guides, through Trelleborg’s Mimir Digital Technician app. The app provides an easy way to configure and set-up the motion clamp on the back of the vessel, rather than relying on costly additional onsite specialist technicians and support.
Reduce OPEX associated with monitoring of existing facilities
Reduce overdesign of new pipeline facilities through performance modelling data
Deployable in up to 3,000 MSW
Can be attached to new and retro-fit to existing pipelines
Risk reducing custom design ROV handles
Low power consumption
Integrated battery life of greater than 5 years
Hot-swappable pod for easy data recovery
Strong, lightweight titanium exoskeleton structure
Near neutral clamp weight in water
Subsea cables
New installations
Retrofit to existing pipelines
Pipelines in areas where regular ROV deployment is more complex
Powered by Mimir Digital Intelligence