Magni RS (Riser Shim) provides support to bare joints in critical areas of the riser joint. Installed at intervals on the riser joint, Magni RS are constructed to the same external configuration as the buoyancy, facilitating the stacking of bare joints.
Magni RS can be manufactured in a variety of sizes depending on the requirements for the riser application.
Benefits
Custom molded
Application
Riser joint