SmartMoor Quick Release Hooks - Trelleborg Marine Systems

SmartMoor

Overview


Field proven since 1972 and installed in over 500 mooring facilities worldwide, Trelleborg’s SmartMoor Quick Release Hooks (QRH) are the foundation for today’s modern mooring systems, delivering improved safety and mooring security to clients worldwide. 

Available with double or triple hooks in capacities from 60t to 150t, each hook cantilevers from the mounting base and the design ensures the hook cannot impact the deck under any loading configuration. 

The SmartMoor QRH is designed to be released by an operator when a mooring line is attached, even under full load.

Interested in SmartMoor? Contact our specialists here.

Features

Safe and reliable

 

Integral capstan

 

Low profile

 

Compact footprint

 

Compliance to international standards

 


Designed for hazardous area operation

 


Designed for ease of operation

 


Designed for remote release and load monitoring

 


Applications

⮚ LNG carrier berths
⮚ Oil berths
⮚ LPG berths
⮚ Bulk liquids berths

Applications and Markets

Related Resources

Contact Us

Please fill out the form to tell us about your Quick Release Hook or other product preferences and one of our skilled staff representatives will get in touch with you. 

*
*
*
*
*
*
*
*
Captcha