Rope Storage Reel for STS mooring - Trelleborg Marine Systems

Rope Storage Reel

Overview


Rope storage reel allows operators to deploy dedicated mooring lines without having to rely on those from the vessel being moored; this process allows the operator to monitor the quality of the mooring lines and avoid safety concerns. 

Rope storage reels may be installed at the Jetty to store and deploy additional lines required to augment a standard mooring system, or simply store all the mooring lines.  When each line is needed, it is deployed off the reeler drum, one end being secured on board the vessel and the other end taken to a nearby quick release hook.

Interested in rope storage reels? Contact our specialist here.

Features

Stores wire rope and nylon stretcher

 

Provides the facility with control of their mooring line’s quality

 

Ergonomic design with foot switch operation

 

Applications

Ship-to-ship mooring

Contact Us

Please fill out the form to tell us about your Line Handling or other product preferences and one of our skilled staff representatives will get in touch with you. 

*
*
*
*
*
*
*
*
Captcha