Single Bitt Bollards | Marine-and-infrastructure

Overview

Features
General purpose applications up to 200 tonnes
Suitable for steep rope angles
Two lines may share a single bollard (subject to bollard capacity)
Concrete filled (optional)
Can be mounted onto existing US style bollard bolt patterns

Applications

Related Resources

Bollards Brochure

Bollards - Installation and Maintenance Manual

Bollard Project Requirements Form

DMbrochure_thumbnail

Docking & Mooring Brochure

Related Products

GME-LinkedIn

Stay connected