Pillar Bollards | Marine-and-infrastructure

Overview

Features
General purpose applications up to 200 tonnes
Avoid steep rope angles where possible
Suitable for warping operations
360 degree horizontal line angle use
Can be utilized from all sides of the jetty

Applications

Related Resources

Bollards Brochure

Bollards - Installation and Maintenance Manual

Bollard Project Requirements Form

DMbrochure_thumbnail

Docking & Mooring Brochure

Related Products

GME-LinkedIn

Stay connected