Overview
Trelleborg’s Mooring Buoys are resilient, easy to handle, self fendering and requires minimal maintenance.
Our mooring buoys are rapidly replacing traditional steel mooring buoys. This is because of their low maintenance, self-fendering resilient foam bodies and their ease of handling and repair whilst offshore.
Resilient closed cell polyethylene foam is thermolaminated around a central tubular steel frame forming a flexible, impact resistant flotation core. The foam core is then coated in a high performance elastomer skin and two flanges are welded in position to secure the foam core firmly in place.
Our mooring buoys are rapidly replacing traditional steel mooring buoys. This is because of their low maintenance, self-fendering resilient foam bodies and their ease of handling and repair whilst offshore.
Resilient closed cell polyethylene foam is thermolaminated around a central tubular steel frame forming a flexible, impact resistant flotation core. The foam core is then coated in a high performance elastomer skin and two flanges are welded in position to secure the foam core firmly in place.
Features
Resilient and easy to handle
Low maintenance
Self-fendering
Flexible, impact resistant flotation core
Complete with beacon
Will not sink if outer skin is punctured
Options & Accessories
Connecting pad eyes, mooring rings etc. to suit client
Various release hooks
Radar reflector
Lantern
Guard rail and anti-slip surface available
Various release hooks
Radar reflector
Lantern
Guard rail and anti-slip surface available
Application
Offshore
Temporary mooring of vessels in holding area
Additional support for larger vessels on undersize dolphins
Mooring of occasionally used Vessels
Remote mooring of vessels
Temporary mooring of vessels in holding area
Additional support for larger vessels on undersize dolphins
Mooring of occasionally used Vessels
Remote mooring of vessels