Universal Safety Link for small scale LNG - Trelleborg Marine and Infrastructure

Trelleborg

Overview


LNG is increasingly being used as a marine fuel because of its clean-burning properties (enabling emission control compliance) and lower operating costs. The use of LNG in these application spaces, where small volumes of LNG are transferred, poses specific challenges requiring innovative technical solutions. 

Trelleborg’s Universal Safety Link (USL) takes long-standing industry practice and recommendation in the large-scale LNG sector and brings this same methodology into the small-scale sector. For example, the USL system provides main and backup systems as stipulated within ISO 28460:2010 (Petroleum and natural gas industries -- Installation and equipment for liquefied natural gas -- Ship-to-shore interface and port operations). Trelleborg Marine & Infrastructure offers this via a main fiber optic system with an electric Emergency Shutdown Link (ESL) backup.

Interested in USL? Contact our specialist here.

Features

Fibre-optic primary system using standard digital SONET data transmission

 

Secondary electric ESD system

 

Standard industry connector system

 

Operator screen shows local and remote LNG transfer arms/tanks

 

Single operator capability

 


Visual fuel tank read-out display

 


Transports additional data transfer

 


Compatible with existing Trelleborg's Ship-Shore Link (SSL) systems (via SSL upgrade)

 

Full optical primary and electric ESD secondary system

 


World-wide support network


Applications

⮚ Small scale LNG transfer
⮚ LNG fuelling
⮚ LNG bunkering

Applications and Markets

Resources

Contact Us

Please fill out the form to tell us about your Universal Safety Link or other product preferences and one of our skilled staff representatives will get in touch with you. 

*
*
*
*
*
*
*
*