Integrated ESDS SSL System - Trelleborg Marine and Infrastructure

ESDS SSL

Overview


As the leading global supplier of Ship-Shore Link technology with 500 systems installed worldwide, we have now combined our industry standard SMART Ship-Shore Link (SSL) with a newly developed Emergency Shut-Down System (ESDS) into a single space-saving unit.

This cutting-edge solution, which can be installed on new-build ships and existing vessels, provides a more economical and space efficient answer to the provision of the SSL - ESDS link in critical safety systems which is also simpler for the operator to maintain.

The system, which remains compatible with existing installed systems and provides improved operator feedback when compared to existing technology, illustrates Trelleborg Marine Systems’ ongoing commitment to innovation and product development.

Interested in SSL - ESDS link? Contact our specialist here.

Features

Single, space-saving cabinet

 

 

Reduced installation and maintenance costs

 

 

Simple electronic reconfiguration to match respective terminal

 

 

Fibre optic, electric and pneumatic are totally independent to conform fully with ISO 28460

 

 

Compatible with existing ship and shore systems

 

 

Digital capability communicates high speed voice, data or video

 

 

Enhanced diagnostics capability 

 

 

Colour display with touchscreen user interface

 

 

Compatible with future small scale Universal Safety Link installations (via digital system upgrade and fibre optic adaptor)

 

 

Future-proofing to allow interfaces to external systems e.g. DCS

 

 

Applications

⮚ LNG Carriers
⮚ LNG Terminals
⮚ Floating Storage & Regasification Units (FSRUs)
⮚ Floating Storage Units (FSUs)
⮚ LPG Condensate Terminals

Applications and Markets

Related Resources

Contact Us

Please fill out the form to tell us about your Integrated ESDS and SSL System or other product preferences and one of our skilled staff representatives will get in touch with you. 

*
*
*
*
*
*
*
*