Tug Cylindrical Fenders - Trelleborg Marine and Infrastructure

Tug Cylindrical

Overview


Fitted to the bow/stern of tugs and usually used to push against flared hulls and in open sea conditions, Trelleborg’s Tug Cylindrical Fenders are made for applications in extreme conditions. Large Cylindrical Fenders are often used as the primary pushing fenders on the bow or stern of modern tugs. Their round shape is ideal for working with large bow flares (like container ships), but are equally good for pushing flat-sided vessels. 

Tug Cylindricals come in diameters of up to 1000 mm and in very long continuous or spigot-joined lengths. A longitudinal chain runs down the center of the fender, supplemented by circumferential straps or chains which are recessed into grooves. Tapered ends are also available.

Interested in Tug Cylindrical Fenders? Contact our specialist here.

Features

Heavy-duty design

 

Soft, flexible face

 

Grooved for extra grip

 

Low weight per m2

 

Fits around tight bends


Applications

All types of tug
Pontoon protection
Special corner fenders
Ocean-going tugs
Bridge and pile protection

Related Resources

Contact Us

*
*
*
*
*
*
*
*
*