Key Hole Fenders - Trelleborg Marine and Infrastructure

Diagram - Keyhole Fender

Overview


Trelleborg’s Keyhole Fenders (also known as Block and Cube Fenders) have a traditional ‘keyhole’ profile which is strong and ideal for heavy-duty applications. There is a choice of grooved or flat face fenders depending on the required friction levels. 

Where very low friction is needed, Block and Cube Fenders can also be made as Composite Fenders with integral UHMW-PE faces. This is useful for tugs to operate in.

Interested in Keyhole Fenders? Contact our specialist here.

*Please refer to Multipurpose and Tug Fenders Brochure for dimensions.

Features

Heavy-duty design

 

Traditional, proven shape

 

Grooved or smooth face

 

Optional UHMW-PE face

 

Applications

Icebreaker
Ocean-going tugs
Pontoon protection
Large harbour tugs
Bridge and pile protection

Related Resources

Contact Us

*
*
*
*
*
*
*
*
*