Extruded Fenders - Trelleborg Marine and Infrastructure

Extruded Fenders

Overview


Trelleborg’s Extruded Fenders are simple rubber marine fender profiles with a robust design. 

Extruded Fenders are usually attached with bolts to the structure. They can be made in virtually any length then cut and drilled to suit each application. Pre-curved sections and special sizes are available on request.

Interested in Extruded Fenders? Contact our specialist here.

Features

Wide range of standard sizes

 

Available in almost any length

 

Various fixing methods

 

Simple, robust design

 

Special pre-curves available

 


Black or creamy white

 


Applications

Jetties and wharves for small craft
Tugs and workboats
Pontoon protection
Inland waterways
General purpose fendering

Related Resources

Contact Us

*
*
*
*
*
*
*
*
*