Chain Tire Net Fenders - Trelleborg Marine and Infrastructure

Pneumatic Fender - Abu Dhabi

Overview


The ISO 17357:2014 compliant chain-tire net pneumatic fender (CTN) is a lattice of used tires connected by a network of horizontal and vertical chains, which adds further protection to the fender body. 

The chains are galvanized for greater corrosion resistance and covered by rubber sleeves to prevent abrasive damage to the outer rubber. The horizontal chains are fastened at each end to a ring shackle. CTNs are not available on fender sizes below 800 x 1200 mm.

Interested in pneumatic fenders? Contact our specialist here.

Features

ISO 17357-1:2014 compliant

 

Can support large panels

 

Very low reaction and hull pressure

 

Suitable for small and large tidal ranges

 

Maintains large clearances between hull and structure

 

Easy and fast to deploy

 

Made of 100% synthetic tire cord

 

Applications

Oil and gas tankers
Fast ferries and aluminium vessels
Temporary and permanent installations
Rapid response and emergencies

Resources

Contact Us

*
*
*
*
*
*
*
*
*