Sea Cushion - Trelleborg Marine and Infrastructure

Sea Cushion - Alaska

Overview


Trelleborg’s SeaCushion fenders are designed for hard work. The superior grade of foam core, an extra tough skin plus chain-tyre net make SeaCushion the most rugged floating fender on the market. This means the SeaCushion is perfect for the most demanding applications: open water ship-to-ship operations, offshore structures or anywhere needing absolute fender reliability. Whatever else happens, SeaCushion will not deflate, burst or sink. 

Efficiency is excellent too.  For the same energy, SeaCushion fenders have lower reactions than pneumatic types. Hull pressures are very low too at just 172kN/m2 for STD-grades (even less for LR-grades) – well within PIANC guidelines for LNG vessels.

Interested in SeaCushion fenders? Contact our specialist here.

Features

Ultra-tough, unsinkable design

 

Wide range of standard and custom sizes

 

Low reaction and high energy options

 

Low hull pressures

 

Maintains safe stand-off distances

 


Low maintenance

 


Well proven design

 


Applications

LNG and oil terminals
Ship-to-ship operations
Offshore boat landings
Military applications
Shipyards

Resources

Contact Us

*
*
*
*
*
*
*
*
*