Donut Fenders - Trelleborg Marine and Infrastructure

Donut Fender - UK

Overview


Donut Fenders are an effective solution for simple berthing dolphins, guiding and turning structures. The buoyant Donut floats up and down a single tubular pile and freely rotates to help align or redirect ships. The internal casing has long-lasting, low-friction bearings which need minimal maintenance. The foam is unsinkable and cannot burst or deflate. The Donut skin is durable polyurethane reinforced with continuous nylon filaments. 

Trelleborg's Donut Fenders are custom designed for every application. They can have supplementary buoyancy to present a raised contact face. The body can be additionally protected with rubbing strips to cope with ferry beltings. Bright colors are often used to improve visibility and safety.

Interest in Donut Fenders? Contact our specialist here.

Features

Freely rotates around a pile

 

Rises and falls with water level

 

Fast to install

 

Requires minimal maintenance

 

High performance

 


Low hull pressures

 


Will not mark ship hulls

 


Options

Additional buoyancy tanks to raise fender height
Trim tanks to adjust and trim draft
Various netting options for heavy duty applications

Applications

Corner protection
Turning structures
Lead-in jetties
Simple breasting dolphins
Bridge protection

Related Resources

Related Products

Contact Us

*
*
*
*
*
*
*
*
*