UHMW PE - Trelleborg Marine and Infrastructure

UHMW PE and Fender Panels - Hong Kong

Overview


Trelleborg's FQ1000 ultra-high molecular weight polyethylene (UHMW-PE) is the first choice material for facing steel fender panels and other heavy duty applications. It combines very low friction with excellent impact strength and a wear resistance much better than steel. 

Most popular is FQ1000-DS which is 'double-sintered' and work-hardened for extra durability. The standard color is black, but if other colors are needed then FQ1000-V 'virgin' grade also comes in yellow, white, grey, blue, green and red. FQ1000 UHMW-PE materials are compounded to resist ozone and UV radiation. They do not degrade or rot and are easily recycled at the end of their useful service life.

Interested in UHMW-PE? Contact our specialist here.

Features

Very low friction coefficient

 

Excellent abrasion resistance

 

UV and ozone resistant

 

Does not rot, split or crack

 

100% recyclable

 


Applications

Fender panel (frame) face pads
Rubbing strips
V-fender shields
Lock entrance and wall protection
Bridge buttress protection
Beltings on workboats

Related Resources

Contact Us

Please fill out the form to tell us about your product preferences and one of our skilled staff representatives will get in touch with you.  

*
*
*
*
*
*
*
*
*