SmartHook® Load Monitoring System - Trelleborg Marine and Infrastructure

SmartHook Load Monitoring System - Trelleborg Marine Systems

Overview


SmartHook® is a system for measuring and displaying critical mooring line tensions to give operators warning of when the ideal load limits are exceeded. The system consists of a load cell installed in the Quick Release Hook (QRH) pivot, a local controller mounted on the QRH base, monitoring software and an optional light and siren stand.

The calibrated load cell senses mooring line loads and transmits the data to the local controller and the monitoring software. The software graphics make it very easy for operators to see what the loads on each line are. Should the loads exceed the user-defined limits, alarms such as the light and siren are activated to warn operators that a particular mooring line needs attention. An LCD in the local controller also displays the load values.

Smarthook® can be installed on new Trelleborg QRH units or retro-fitted to existing hooks of any brand. It can also be used for offshore operations such as ship-to-ship (STS), single-point (SPM) and tandem mooring.

Smarthook® can be installed on a stand-alone PC or integrated with Trelleborg Marine System’s Smartdock® docking aid system or environmental monitoring system.

Interested in Smarthook®? Contact our specialist here.


Features

Real-time readings of the load on mooring lines

Real-time mooring line tension and alarm warning

Local display at QRH unit

Available for onshore and offshore applications such as ship-to-ship (STS), single-point (SPM) and tandem mooring

Easily retrofitted to exiting QRH units

Applications

⮚ Oil & Gas
⮚ Bulk Mineral & Liquid Berths
⮚ Commercial (RoRo, ferry)
⮚ Container terminals

Applications and Markets

Resources

Contact Us

Please fill out the form to tell us about your SmartHook or other product preferences and one of our skilled staff representatives will get in touch with you. 

*
*
*
*
*
*
*
*