Overview

Features
General purpose applications up to 200 tonnes
Suitable for steep rope angles
Two lines may share a single bollard (subject to bollard capacity)
Concrete filled (optional)
Can be mounted onto existing US style bollard bolt patterns

Applications

Related Resources

Bollards on berth for mooring ships and boats

Bollards Brochure

Bollard installation and maintenance guide

Bollards - Installation and Maintenance Manual

Bollard Project Requirements Form

DMbrochure_thumbnail

Docking & Mooring Brochure

Related Products

GME-LinkedIn

Stay connected