Pillar Bollards for small tidal range - Trelleborg Marine and Infrastructure

Pillar Bollard

Overview


Pillar Bollards are particularly suitable for applications where tidal ranges are small and are suited to warping operations along berths where vessels need to be re-positioned for loading purposes. 

They can also be placed on jetties where vessels berth on both sides of the jetty structure due to their 360-degree line load range. 

Made from durable ductile cast iron or cast steel, Pillar Bollards can withstand use in harsh environments.

Interested in Pillar Bollards? Contact our specialist here.

*Please refer to the Bollard Application Design Manual for dimensions.

Features

General purpose applications up to 200 tonnes

 

Avoid steep rope angles where possible

 

Suitable for warping operations

 

360 degree horizontal line angle use

 

Can be utilized from all sides of the jetty


Applications

Industrial Oil & Gas, Bulk mineral & liquid terminal berths
Material off-load & heavy-lift facilities
Commercial Ro-Ro, ferry, Container & fishing wharfs
Local authority, Recreational jetties & marinas

Related Resources

Contact Us

Please fill out the form to tell us about your Bollard or other product preferences and one of our skilled staff representatives will get in touch with you. 

*
*
*
*
*
*
*
*
*