Overview
Printing Rollers are widely used by printing companies for offset printing, rotogravure printing, letterpress printing, and shallow relief printing.
Using high-quality Westland formula rubber, high-quality print standards and performance are assured when printing books, magazines, envelopes, letterheads, and leaflets.
Printing Rollers are fully customizable and can be supplied complete with steel. A durable solution with a high resistance to swelling and abrasion. We also provide grinding and recovery services for your rollers.
Material Specifications
Properties | Standard | Specification |
---|---|---|
Specific gravity |
BS ISO 2781 |
1.10 ± 0.05 |
Hardness (Shore A) | ASTM D2240 | 30 ± 5 |
Tensile strength (Kg / cm2) | ASTM D412, Die C | 12 (min) |
Elongation at break (%) | ASTM D412, Die C | 500 (min) |
Compression set (%) (22 hours at 70°C) |
ASTM D395 Method B | 40 (max) |
Benefits
Flexibility to cater to both conventional and UV printing
Customizable
Durable
Customize hardness
Applications
- Offset printing
- Rotogravure printing
- Letterpress printing
- Shallow relief printing