Buildings
The isolation of a building is achieved using composite bearings that are usually manufactured of rubber and steel, placed between the ground and the structure to be protected.
If you want to watch this content, you must accept marketing cookies.
Cookie settingsAll buildings and structures are subjected to ground vibration, or forcing frequencies, which can not be stopped but can be controlled. Trelleborg is a world leader in designing bearings to meet the performance specifications to do so.